1.1.5.10 WDRV_WINC_BSSFindSetScanMatchMode Function
WDRV_WINC_STATUS WDRV_WINC_BSSFindSetScanMatchMode (
DRV_HANDLE handle, WDRV_WINC_SCAN_MATCH_MODE matchMode
)
C
Summary
Configures the scan matching mode.
Description
This function configures the matching mode, either stop on first or match all, used when scanning for SSIDs.
Precondition
WDRV_WINC_Initialize must have been called. WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
matchMode | Required scan matching mode. |
Returns
WDRV_WINC_STATUS_OK - The request was accepted.
WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open. WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_WINC_STATUS_REQUEST_ERROR - The WINC was unable to accept this request.
Remarks
None.