1.1.8.13 WDRV_WINC_SocketRegisterResolverCallback Function

WDRV_WINC_STATUS WDRV_WINC_SocketRegisterResolverCallback (

DRV_HANDLE handle, tpfAppResolveCb pfAppResolveCb

)

C

Summary

Register an event callback for DNS resolver events.

Description

DNS resolver events are dispatched to the application via this callback.

Precondition

None.

Parameters

Param

Description

handle

Client handle obtained by a call to WDRV_WINC_Open.

pfAppResolveCb

Function pointer to event callback handler.

Returns

WDRV_WINC_STATUS_OK - Callback registered.

WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

None.