1.1.8.1 WDRV_WINC_ICMP_ECHO_RSP_EVENT_HANDLER Typedef
typedef void (*WDRV_WINC_ICMP_ECHO_RSP_EVENT_HANDLER)
C
Summary
Pointer to an ICMP echo response event handler function.
Description
This data type defines a function event handler which is called in response to an ICMP echo request response event.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
ipAddress | IPv4 address. |
rtt | The round-trip time. |
statusCode | Status code. |
Returns
None.
Remarks
Only supported with the socket mode WINC driver. The status code indicates if the ICMP echo request was successful or not. It may take the form of either: PING_ERR_SUCCESS - The request was successful. PING_ERR_DEST_UNREACH - The destination was unreachable. PING_ERR_TIMEOUT - The request timed out.