11.1.7.13.1 Ethernet MAC MDIO Mode
In MDIO mode, the MDC frequency must be less than or equal to 2.5 MHz to be compatible with the IEEE 802.3 MII specification.
Timings are provided in the following conditions:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV= 1, SR = 1
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV= 0, SR = 1
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| GMAC1 | MDIO input data setup time before MDC rising edge | 10 | – | ns |
| GMAC2 | MDIO input data hold time after MDC rising edge | 0 | – | ns |
| GMAC3 | MDC falling edge to MDIO output data valid | 0 | 10 | ns |