11.1.7.13.2 Ethernet MAC RMII Mode
Timings are provided in the following conditions:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV= 1, SR = 0
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV= 0, SR = 0
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| GMAC21 | TXEN toggling from REFCK rising | 2 | 16 | ns |
| GMAC22 | TX[1:0] toggling from REFCK rising | 2 | 16 | ns |
| GMAC23 | Setup for RX[1:0] from REFCK rising | 4 | – | ns |
| GMAC24 | Hold for RX[1:0] from REFCK rising | 2 | – | ns |
| GMAC25 | Setup for RXER from REFCK rising | 4 | – | ns |
| GMAC26 | Hold for RXER from REFCK rising | 2 | – | ns |
| GMAC27 | Setup for CRSDV from REFCK rising | 4 | – | ns |
| GMAC28 | Hold for CRSDV from REFCK rising | 2 | – | ns |