11.1.7.13.3 Ethernet MAC RGMII Mode
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| GMAC29 | TXCTL toggling from TXCK rising or falling edge | -500 | 500 | ps |
| GMAC30 | TXD[3:0] toggling from TXCK rising or falling edge | -500 | 500 | ps |
| GMAC31 | RXD[3:0] Setup time before RXCK rising or falling edge | 1.0 | – | ns |
| GMAC32 | RXD[3:0] Hold time after RXCK rising or falling edge | 1.0 | – | ns |
| GMAC33 | RXCTL Setup time before RXCK rising or falling edge | 1.0 | – | ns |
| GMAC34 | RXCTL Hold time after RXCK rising or falling edge | 1.0 | – | ns |