10.2.7.26 TCPC USB PHY Control Register
8-bit or 16-bit access to part of this register is permitted.
| Name: | TCPC_UPC |
| Offset: | 0xA0 |
| Reset: | 0x0000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BCDETE | BCVSRCE | BCDETSEL | BCIDPSRCE | DMPDFE | DMPDFD | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RDSRC[1:0] | RDTRME | RDSEL[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RDIPSEL[1:0] | TCIDCTSEL[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCIDSEL | TCCE | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 29 – BCDETE Battery Charging Detection Enable
| Value | Description |
|---|---|
| 0 | Battery charging detection is disabled. |
| 1 | Battery
charging detection is enabled.
|
Bit 28 – BCVSRCE Battery Charging Voltage Source Enable
| Value | Description |
|---|---|
| 0 | Battery charging VDP_SRC and VDM_SRC voltage sources are disabled. |
| 1 | Battery
charging voltage source enable:
|
Bit 27 – BCDETSEL Battery Charging Detection Selection
| Value | Description |
|---|---|
| 0 | Battery charging primary detection is selected. |
| 1 | Battery charging secondary detection is selected. |
Bit 26 – BCIDPSRCE Battery Charging IDP Source Enable
| Value | Description |
|---|---|
| 0 | Battery charging IDP current source is disabled. |
| 1 | Battery charging IDP current source is enabled for data contact detection. |
Bit 25 – DMPDFE DM Pull-Down Force Enable
| Value | Description |
|---|---|
| 0 | DM pull-down is not forced to the active state by the TCPC. |
| 1 | DM pull-down is forced to the active state by the TCPC for battery charging data contact detection. |
Bit 24 – DMPDFD DM Pull-Down Force Disable
| Value | Description |
|---|---|
| 0 | DM pull-down is not forced to the inactive state by the TCPC. |
| 1 | DM pull-down is forced to the inactive state by the TCPC. |
Bits 21:20 – RDSRC[1:0] Type-C Rd Resistor Value Source
| Value | Name | Description |
|---|---|---|
| 0 | RDSRC_CFG | Software configuration value RDSEL is selected for Rd pull-down resistor. |
| 1 | RDSRC_OTP | OTP value is selected for Rd pull-down resistor. |
| 2 | RDSRC_CAL | Calibration value TCPC_CALST.RDCAL is selected for Rd pull-down resistor. |
| 3 | RDSRC_DIS | Rd pull-down is disabled. |
Bit 18 – RDTRME Type-C Rd Resistor Trim Enable
| Value | Description |
|---|---|
| 0 | Rd resistor trim is disabled. The Rd value selected in RDSEL can be used for Type-C attach detection. |
| 1 | Rd resistor trim is enabled. CC2 is disconnected. RDSEL is enforced for Rd resistor value. |
Bits 17:16 – RDSEL[1:0] Type-C Rd Resistor Trim Selection
| Value | Name | Description |
|---|---|---|
| 0 | RDSEL_OFF | Rd pull-down is disabled |
| 1 | RDSEL_MINUS_10P | Rd pull-down value decreased by 10% is selected |
| 2 | RDSEL_DEFAULT | Rd pull-down default value is selected |
| 3 | RDSEL_PLUS_10P | Rd pull-down value increased by 10% is selected |
Bits 13:12 – RDIPSEL[1:0] Type-C Rd or Ip Pull-up Current Selection
| Value | Name | Description |
|---|---|---|
| 0 | IP_OFF | Type-C pull-up current source Ip is off, Rd pull-down is selected |
| 1 | IP_0P5 | Type-C pull-up current source Ip is advertising 0.5A as VBUS sourcing capability |
| 2 | IP_1P5 | Type-C pull-up current source Ip is advertising 1.5A as VBUS sourcing capability |
| 3 | IP_3P0 | Type-C pull-up current source Ip is advertising 3.0A as VBUS sourcing capability |
Bits 10:8 – TCIDCTSEL[2:0] Type-C or ID Comparator Threshold Selection
| Value | Name | Description |
|---|---|---|
| 0 | THRESHOLD_0 | Threshold above VRid_gnd for ID determination or Type-C VRa |
| 1 | THRESHOLD_1 | Threshold above VRid_c for ID determination or Type-C VRd-USB |
| 2 | THRESHOLD_2 | Threshold above VRid_b for ID determination or Type-C VRd-1.5 |
| 3 | THRESHOLD_3 | Threshold above VRid_a for ID determination or Type-C VRd |
| 4 | THRESHOLD_4 | Reserved |
| 5 | THRESHOLD_5 | Reserved |
| 6 | THRESHOLD_6 | Reserved |
| 7 | THRESHOLD_7 | Reserved |
Bit 1 – TCIDSEL Type-C or ID Selection
| Value | Description |
|---|---|
| 0 | CC1 comparator is used for ID detection for OTG or for battery charging. CC1 is connected and CC2 is disconnected. |
| 1 | CC1 and CC2 comparators are used to determine the power capability advertised by the facing source. |
Bit 0 – TCCE Type-C Cell Enable
| Value | Description |
|---|---|
| 0 | USB Type-C cell is disabled; CC1 and CC2 are disconnected. |
| 1 | USB Type-C cell is enabled. |