10.2.7.2 TCPC Product ID Register

Name: TCPC_PID
Offset: 0x02
Reset: 0x0FFF
Property: Read-only

Bit 15141312111098 
 PID[15:8] 
Access RRRRRRRR 
Reset 00001111 
Bit 76543210 
 PID[7:0] 
Access RRRRRRRR 
Reset 11111111 

Bits 15:0 – PID[15:0] Product ID

A unique 16-bit unsigned integer assigned uniquely by the vendor to identify the TCPC.