10.2.7.28 TCPC Calibration Voltage Reference Register

8-bit or 16-bit access to part of this register is permitted.

This register is only relevant when the TCPC_UPC.RDSRC field is set to 2.

Name: TCPC_CALVREF
Offset: 0xA8
Reset: 0x00000807
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    CALVREFH[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 01000 
Bit 76543210 
    CALVREFL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00111 

Bits 12:8 – CALVREFH[4:0] Calibration Voltage Reference High Value

If the RDSRC field is set to 2, when the TCPC input calibration value is higher than CALVREFH, the Rd pull-down resistor is decreased by 10% from its default value.

Bits 4:0 – CALVREFL[4:0] Calibration Voltage Reference Low Value

If the RDSRC field is set to 2, when the TCPC input calibration value is lower than CALVREFL, the Rd pull-down resistor is increased by 10% from its default value.