10.2.7.6 TCPC PD Interface Rev Register
| Name: | TCPC_PDIR |
| Offset: | 0x0A |
| Reset: | 0x1012 |
| Property: | Read-only |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PDIR[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PDIR[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | |
Bits 15:0 – PDIR[15:0] USB-Port Controller Interface Specification Revision
Always read as 0.