10.2.7.29 TCPC Calibration Status Register

Values in TCPC_CALST vary with the electrical characteristics of the chip.

Name: TCPC_CALST
Offset: 0xAC
Reset: –
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       RDCAL[1:0] 
Access RR 
Reset –– 
Bit 76543210 
    CALNST[4:0] 
Access RRRRR 
Reset ––––– 

Bits 9:8 – RDCAL[1:0] Rd From Calibration

Rd pull-down resistor control value as computed from the live calibration input value CALNST. This computed value is actually applied to Rd only if TCPC_UPC.RDSRC is set to 2.

Bits 4:0 – CALNST[4:0] Calibration Input Status

Mirrors the TCPC calibration input used to adjust the Rd pull-down resistor control RDCAL.