10.2.7.31 TCPC Calibration Calibration Interrupt Mask Register
| Name: | TCPC_CALIM |
| Offset: | 0xB4 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CALIM | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – CALIM Calibration Interrupt Mask
| Value | Description |
|---|---|
| 0 | The TCPC calibration interrupt status TCPC_CALIST.CALIST does not trigger any TCPC interrupt when set. |
| 1 | The TCPC calibration interrupt status TCPC_CALIST.CALIST triggers the TCPC interrupt line when set. |