10.2.7.4 TCPC USB Type-C Rev Register
| Name: | TCPC_UTCR |
| Offset: | 0x06 |
| Reset: | 0x0102 |
| Property: | Read-only |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| UTCR[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UTCR[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | |
Bits 15:0 – UTCR[15:0] USB Type-C Revision
Revision number assigned by USB-IF.