10.2.7.3 TCPC Device ID Register

Name: TCPC_DID
Offset: 0x04
Reset: 0x0100
Property: Read-only

Bit 15141312111098 
 DID[15:8] 
Access RRRRRRRR 
Reset 00000001 
Bit 76543210 
 DID[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – DID[15:0] Device ID

A unique 16-bit unsigned integer assigned by the vendor to identify the version of the TCPC.