10.2.7.30 TCPC Calibration Interrupt Status Register

Name: TCPC_CALIST
Offset: 0xB0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CALNIST 
Access R 
Reset 0 

Bit 0 – CALNIST Calibration Interrupt Status

ValueDescription
0 No TCPC calibration input change has occurred in TCPC_CALST since the last read of the TCPC_CALIST register.
1 At least one TCPC calibration input change has occurred in TCPC_CALST since the last read of the TCPC_CALIST register.