7.7.6.19 ASRC Status Register

Name: ASRC_SR
Offset: 0xBC
Reset: 0x02020202
Property: Read-only

Bit 3130292827262524 
    FSOUTERR3FSINERR3DPLL3FIFOEMPTY3FIFOFULL3 
Access RRRRR 
Reset 00010 
Bit 2322212019181716 
    FSOUTERR2FSINERR2DPLL2FIFOEMPTY2FIFOFULL2 
Access RRRRR 
Reset 00010 
Bit 15141312111098 
    FSOUTERR1FSINERR1DPLL1FIFOEMPTY1FIFOFULL1 
Access RRRRR 
Reset 00010 
Bit 76543210 
    FSOUTERR0FSINERR0DPLL0FIFOEMPTY0FIFOFULL0 
Access RRRRR 
Reset 00010 

Bits 4, 12, 20, 28 – FSOUTERRx DSPx Output Sampling Frequency Status

ValueDescription
0 DSPx output sampling frequency is correct.
1 DSPx output sampling frequency is abnormal (loss or deviation greater than four times the initial value registered when the conversion has been enabled).

Bits 3, 11, 19, 27 – FSINERRx DSPx Input Sampling Frequency Status

ValueDescription
0 DSPx input sampling frequency is correct.
1 DSPx input sampling frequency is abnormal (loss or deviation greater than four times the initial value registered when the conversion has been enabled).

Bits 2, 10, 18, 26 – DPLLx DSPx Digital PLL Status

ValueNameDescription
0 UNLOCKED DSPx Digital PLL is unlocked.
1 LOCKED DSPx Digital PLL is locked.

Bits 1, 9, 17, 25 – FIFOEMPTYx DSPx FIFO Empty

ValueDescription
0 DSPx FIFO is not empty.
1 DSPx FIFO is empty.

Bits 0, 8, 16, 24 – FIFOFULLx DSPx FIFO Full

ValueDescription
0 DSPx FIFO is not full.
1 DSPx FIFO is full.