15.6.6 Fault Injection Pointer Register

Table 15-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MCRAMC_FLTPTR
Offset: 0x18
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 FLT2PTR[7:0] 
Access  
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FLT1PTR[7:0] 
Access  
Reset 00000000 

Bits 23:16 – FLT2PTR[7:0] Double Fault Injection Bit Pointer

Bits 7:0 – FLT1PTR[7:0] Single Fault Injection Bit Pointer