15.6.11 Version Register

Table 15-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MCRAMC_VERSION
Offset: 0xFC
Reset: 0x00000510
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      MFN[2:0] 
Access RRR 
Reset 000 
Bit 15141312111098 
     VERSION[11:8] 
Access RRRR 
Reset 0101 
Bit 76543210 
 VERSION[7:0] 
Access RRRRRRRR 
Reset 00010000 

Bits 18:16 – MFN[2:0] Metal Fix Number

Bits 11:0 – VERSION[11:0] MCRAMC Version