15.6.4 Interrupt Status Register

Table 15-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MCRAMC_INTSTA
Offset: 0x10
Reset: 0x00000000
Property: R/W/K

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DERRSERR 
Access  
Reset 00 

Bit 1 – DERR Double Bit Error

Bit 0 – SERR Single Bit Error