15.6.1 Control Enable A Register

Table 15-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MCRAMC_CTRLA
Offset: 0x00
Reset: 0x00000002
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        WS 
Access  
Reset 0 
Bit 76543210 
      PRIVENABLESWRST 
Access  
Reset 010 

Bit 8 – WS Wait State Enable

Bit 2 – PRIV Priviledged Access Enable

Bit 1 – ENABLE ECC Decoder Enable

ValueNameDescription
0ECC decoding is disabled.
1ECC decoding is enabled.

Bit 0 – SWRST Software Reset

ValueNameDescription
0No effect.
1Reset the MCRAMC. A software-triggered hardware reset of the MCRAMC user interface is performed.