36.1 Endpoint Bank, Adress of Data Buffer

Table 36-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ADDR - DEVICE_DESC_BANK Mode
Offset: 0x000
Property: RW

Bit 3130292827262524 
 ADDR[31:24] 
Access RWRWRWRWRWRWRWRW 
Reset  
Bit 2322212019181716 
 ADDR[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset  
Bit 15141312111098 
 ADDR[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset  
Bit 76543210 
 ADDR[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset  

Bits 31:0 – ADDR[31:0] Adress of data buffer