36.7 Enpoint Bank, Status of Bank

Table 36-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS_BK - DEVICE_DESC_BANK Mode
Offset: 0x00A
Property: RW

Bit 76543210 
       ERRORFLOWCRCERR 
Access RWRW 
Reset  

Bit 1 – ERRORFLOW Error Flow Status

Bit 0 – CRCERR CRC Error Status