36.10 Host Bank, Host Status Pipe

Table 36-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS_PIPE - HOST_DESC_BANK Mode
Offset: 0x00E
Property: RW

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ERCNT[2:0]CRC16ERTOUTERPIDERDAPIDERDTGLER 
Access RWRWRWRWRWRWRWRW 
Reset  

Bits 7:5 – ERCNT[2:0] Pipe Error Count

Bit 4 – CRC16ER CRC16 Error

Bit 3 – TOUTER Time Out Error

Bit 2 – PIDER PID Error

Bit 1 – DAPIDER Data PID Error

Bit 0 – DTGLER Data Toggle Error