36.3 Endpoint Bank, Packet Size

Table 36-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PCKSIZE - DEVICE_DESC_BANK Mode
Offset: 0x004
Property: RW

Bit 3130292827262524 
 AUTO_ZLPSIZE[2:0]MULTI_PACKET_SIZE[13:10] 
Access RWRWRWRWRWRWRWRW 
Reset  
Bit 2322212019181716 
 MULTI_PACKET_SIZE[9:2] 
Access RWRWRWRWRWRWRWRW 
Reset  
Bit 15141312111098 
 MULTI_PACKET_SIZE[1:0]BYTE_COUNT[13:8] 
Access RWRWRWRWRWRWRWRW 
Reset  
Bit 76543210 
 BYTE_COUNT[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset  

Bit 31 – AUTO_ZLP Automatic Zero Length Packet

Bits 30:28 – SIZE[2:0] Enpoint size

Bits 27:14 – MULTI_PACKET_SIZE[13:0] Multi Packet In or Out size

Bits 13:0 – BYTE_COUNT[13:0] Byte Count