36.6 Host Bank, Extended

Table 36-29. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EXTREG - HOST_DESC_BANK Mode
Offset: 0x008
Property: RW

Bit 15141312111098 
  VARIABLE[10:4] 
Access RWRWRWRWRWRWRW 
Reset  
Bit 76543210 
 VARIABLE[3:0]SUBPID[3:0] 
Access RWRWRWRWRWRWRWRW 
Reset  

Bits 14:4 – VARIABLE[10:0] Variable field send with extended token

Bits 3:0 – SUBPID[3:0] SUBPID field send with extended token