36.9 Host Bank, Host Control Pipe

Table 36-32. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRL_PIPE - HOST_DESC_BANK Mode
Offset: 0x00C
Reset: 0x0000
Property: RW

Bit 15141312111098 
 PERMAX[3:0]PEPNUM[3:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
  PDADDR[6:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 

Bits 15:12 – PERMAX[3:0] Pipe Error Max Number

Bits 11:8 – PEPNUM[3:0] Pipe Endpoint Number

Bits 6:0 – PDADDR[6:0] Pipe Device Adress