33.14.12 Event Input Control

There are up to four input event pins for each PORT group. Each byte of this register addresses one Event input pin.

Table 33-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x2C
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 PORTEI3EVACT3[1:0]PID3[4:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 PORTEI2EVACT2[1:0]PID2[4:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 PORTEI1EVACT1[1:0]PID1[4:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 PORTEI0EVACT0[1:0]PID0[4:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 31 – PORTEI3 PORT Event Input Enable 3

Bits 30:29 – EVACT3[1:0] PORT Event Action 3

Bits 28:24 – PID3[4:0] PORT Event Pin Identifier 3

Bit 23 – PORTEI2 PORT Event Input Enable 2

Bits 22:21 – EVACT2[1:0] PORT Event Action 2

Bits 20:16 – PID2[4:0] PORT Event Pin Identifier 2

Bit 15 – PORTEI1 PORT Event Input Enable 1

Bits 14:13 – EVACT1[1:0] PORT Event Action 1

Bits 12:8 – PID1[4:0] PORT Event Pin Identifier 1

Bit 7 – PORTEI0 PORT Event Input Enable 0

Bits 6:5 – EVACT0[1:0] PORT Event Action 0

ValueNameDescription
0x0OUTEvent output to pin
0x1SETSet output register of pin on event
0x2CLRClear output register of pin on event
0x3TGLToggle output register of pin on event

Bits 4:0 – PID0[4:0] PORT Event Pin Identifier 0