33.14.10 Control

There are up to four input event pins for each PORT group. Each byte of this register addresses one Event input pin.

Table 33-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRL
Offset: 0x24
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 SAMPLING[31:24] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 SAMPLING[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 SAMPLING[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 SAMPLING[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 31:0 – SAMPLING[31:0] Input Sampling Mode