2.1 Top Navigation Bar

The top of the application contains a menu bar for navigating between the six main tabs of the application.

TabDescription
MainConfigure USB device descriptors, power settings, and chip access protection
PeripheralsConfigure I/O pins, I2C/SMBus, and SPI peripheral settings
SenderBuild and send sequences of communication packets
AutomationBulk-program multiple devices with shared settings and serial number schemes
SettingsApplication settings, import/export configurations, and display preferences
AboutProduct information, version details, links, and third-party licenses
Note:

All tabs are dimmed and non-clickable while a Read or Configure operation is in progress. Wait for the current operation to complete before switching tabs.