2.2 Footer Bar
The footer bar is displayed on the Main, Peripherals, Sender, and Settings tabs. It provides quick access to device operations and status information.
The footer contains the following elements (from left to right):
- Read button (download icon)—Reads the configuration of the selected device. An attention badge appears when the device has not yet been read.
Configure button (upload icon)—Writes the current configuration to the selected device. An attention badge appears when there are unsaved configuration changes.
Note: Configuration changes take effect only after physically reconnecting the device or using Reconnect Device from the Target device menu. This behavior can be modified using the Apply Peripherals on Write and Soft Reset on Write toggle buttons in Device Connection Settings.- Device connection indicator—Shows the connection status
- Target button—Opens the Target Device Selector
- Device protection button—Shows and manages the protection state of the device
- Status indicator—Shows the current operation status
- Details button—Toggles the Details Panel