2.6 Status Indicator

The status indicator in the footer shows the current state of the application.

StatusDescription
ReadyNo operation is in progress; the application is ready
ReadingA read operation is in progress
WritingA write operation is in progress
SendingPackets are being sent from the Sender tab

The indicator animates when an operation is in progress.