5.1 Top Toolbar

ControlDescription
Packet Type drop-down

Select the type of packet to add:

I2C Data

I2C Status + Recovery

SPI Data

I/O Write/Read

Delay

Configure I/O

Configure I2C

Configure SPI

Add buttonCreates a new packet of the selected type. Disabled until a type is selected.
Send Selected buttonSends all enabled packets in sequence. Displays a badge showing the count of selected packets out of the total (e.g., 3/5). Disabled if no device is selected or a send is in progress. Shows a progress bar when active.
Select All buttonEnables all packets in the list
Select None buttonDisables all packets in the list
Remove All buttonOpens a confirmation dialog to remove all packets