5.10 Delay Packet

The Delay Packet inserts a timed pause in the packet sequence.

FieldDescription
DelayThe duration of the delay in milliseconds (1–100,000 ms)
Delay CounterA progress bar with a pace icon and numeric counter shows the elapsed time while the delay is active
Icon StateTooltipNotes
EditingClick to validate delay value.Shown while the user is editing the field
ErrorDelay in milliseconds. Must be a positive value, up to 100,000 ms.Shown after validation finds errors
Fastpath: Pressing <Enter> or clicking away from the field triggers validation.