5.4 Configure I2C Packet

The Configure I2C Packet configures the I2C/SMBus interface settings as part of the packet sequence, providing the same settings as the Peripherals I2C/SMBus section.

FieldDescriptionValidation
SpeedThe I2C bus speed (drop-down)Predefined speed options (e.g., 100 kHz, 400 kHz, 1 MHz)
Clock Stretch TimeoutThe maximum time the device waits for clock stretchingAn integer from 1 to 250 ms, in increments of 1 ms

The Clock Stretch Timeout field displays a validation icon:

Icon StateTooltipNotes
EditingClick to validate timeout value.Shown while the user is editing the field
ErrorClock stretch timeout must be a positive value, up to 250 ms, in increments of 1 ms.Shown after validation detects errors
Fastpath: Pressing <Enter> or clicking away from the field triggers validation.