5.6 I/O Write/Read Packet

The I/O Packet configures an I/O pin read or write operation.

FieldDescription
Pin NameThe I/O pin to operate on (drop-down)
OperationWrite or Read
Value

For Write: Select the output value from a drop-down.

For Read: Displays the read value (read-only).

: Only pins configured with the GPIO designation can be written to. Write operations to pins with other designations (e.g., CS0, CLKO, CTS) are rejected.