5.2 Packet Rows

Each packet in the list is displayed as a row with the following controls:

ControlDescription
Up/Down arrows

Reorders the packet within the sequence.

Tooltips: “Move up.”/“Move down.”

Enable/Disable toggle

A checkbox icon to include or exclude the packet from Send All.

Tooltips: “Enable packet.”/”Disable packet.”

Index pillShows the position of the packet in the sequence
Packet type labelIdentifies the packet type (e.g., I2C Data, SPI Data, I/O, Delay, Configure I/O, Configure I2C, Configure SPI)
Packet contentThe configuration fields for the specific packet type
Delete button (trash icon)Removes the packet from the list
Send buttonSends this individual packet

The Send button changes the color and tooltip to reflect the state of the packet:

StateTooltipColor
ReadySend packet.Default
No deviceNo device connected.Default
In progress/Device busyDevice busy.Default
Validation ErrorSelect a data source.” or “Check validity of packet data.Default
Sent successfullyPacket sent. Click to resend.”Green
ErrorPacket error.Red