3.3.4.7 EMAFE_EnableDMAChannel Function

C

void EMAFE_EnableDMAChannel ( uint32_t channelMask );

Summary

Enables the corresponding DMA channel. Only supported if DMA is enabled in EMAFE component of the MCC configuration.

Description

Enables the corresponding low-pass filter. channelMask can combine different channels.

Precondition

None.

Parameters

ParamDescription
channelMaskBit mask to indicate the channels to be enabled.

Returns

None.

Example


/* Setup DMA */
EMAFE_EnableDMAChannel(EMAFE_MR_DMACH2_Msk | EMAFE_MR_DMACH4_Msk);

Remarks

Table 3-8. DMA Channel Mask
ChannelSignalDMA Channel Mask
Channel 0Temperature SensorEMAFE_MR_DMACH0_Msk
Channel 1I1EMAFE_MR_DMACH1_Msk
Channel 2V1EMAFE_MR_DMACH2_Msk
Channel 3I2EMAFE_MR_DMACH3_Msk
Channel 4V2EMAFE_MR_DMACH4_Msk