3.3.4.15 EMAFE_SetDataFormat Function
C
void EMAFE_SetDataFormat ( uint32_t format );Summary
Set data format of the captured samples.
Description
Set data format of the captured samples.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| format | Data Format. |
Returns
None.
Example
EMAFE_SetDataFormat(EMAFE_EMR_FORMAT_FULLRANGE);
Remarks
| Format Value | Description |
|---|---|
| EMAFE_EMR_FORMAT_NB_CHANNEL | Index of channel is added in register EMAFE_DMA_DATA. 24-bit dynamic range (default). Only valid when DMA is enabled. |
| EMAFE_EMR_FORMAT_SIGNEXTEND | 24-bit value with sign extension up to 32-bit applied to registers EMAFE_DMA_DATA and EMAFE _DATAx. 24-bit dynamic range. |
| EMAFE_EMR_FORMAT_FULLRANGE | 32-bit full range signed extension is applied in EMAFE_DMA_DATA and EMAFE _DATAx. 32-bit dynamic range. |