3.3.4.52 EMAFE_ADCIsLDOEnable Function
C
void EMAFE_ADCIsLDOEnable(void);
Summary
Check if Internal LDO is enabled.
Description
Check if Internal LDO is enabled.
Precondition
None.
Parameters
None.
Returns
True if Internal LDO is enabled.
Example
if (EMAFE_ADCIsLDOEnable())
{
// Internal LDO is enabled
}
Remarks
Note: When LDO is written to 1, it can be read at one after
768 μs.