3.3.4.13 EMAFE_IsEnableVariationDetection Function
C
bool EMAFE_IsEnableVariationDetection(void);
Summary
Check is the variation of the filtered data has been enabled.
Description
Check is the variation of the filtered data has been enabled.
Precondition
None.
Parameters
None.
Returns
True if the variation detection is enabled.
Example
if (EMAFE_DisableVariationDetection() == True)
{
// Variation detection has been enabled
variationIsEnabled = True;
}
Remarks
None.