3.3.4.22 EMAFE_GetInterruptMask Function

C

uint32_t EMAFE_GetInterruptMask(void);

Summary

Read interrupt flags mask.

Description

Read interrupt flags mask.

Precondition

None.

Parameters

None.

Returns

Interrupt enabled flags. If flag is 1, the corresponding interrupt is enabled.

Example


interruptMask = EMAFE_GetInterruptMask();

Remarks

Mask ValueDescription
EMAFE_IMR_DRDY_MskData Ready Interrupt Mask
EMAFE_IMR_RXUDR_MskReceive Underflow Flow Interrupt Mask
EMAFE_IMR_RXFULL_MskReceive FIFO Full Interrupt Mask
EMAFE_IMR_RXEMPTY_MskReceive FIFO Empty Interrupt Mask
EMAFE_IMR_CHCHG_MskChannel Data Change Interrupt Mask
EMAFE_IMR_CHDIFF_MskComparison Flag Interrupt Mask
EMAFE_IMR_PARERROR_MskParity Error Interrupt Mask
EMAFE_IMR_ENDRX_MskPDC Receive Transfer End Interrupt Mask
EMAFE_IMR_RXBUFF_MskPDC Receive Buffer Full Interrupt Mask
EMAFE_IMR_CHAEVT_MskChannel A Event Interrupt Mask
EMAFE_IMR_CHBEVT_MskChannel B Event Interrupt Mask