3.3.4.43 EMAFE_ADCSetClockConfig Function
C
void EMAFE_ADCSetClockConfig ( uint8_t freqRatio, uint8_t mclkdiv );Summary
Set ADC clocks configuration.
Description
Set ADC clocks configuration.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| freqRatio | Defines the frequency ratio between MCLK_AFE and Sigma-Delta. Possible values
are:
|
| mclkdiv | Analog clock prescaler ratio |
Returns
None.
Example
/* Set ADC clock configuration */
EMAFE_ADCSetClockConfig(EMAFE_ADC_CLOCK_FREQRATIO_4, EMAFE_ADC_CLOCK_MCLKDIV_ANACK2);
Remarks
| Analog clock prescaler ratio | Description |
|---|---|
| ANACK1 | Analog clock is MCLK_AFE/1 (default) |
| ANACK2 | Analog clock is MCLK_AFE/2 |
| ANACK4 | Analog clock is MCLK_AFE/4 |
| ANACK8 | Analog clock is MCLK_AFE/8 |
| ANACK16 | Analog clock is MCLK_AFE/16 |
| ANACK32 | Analog clock is MCLK_AFE/32 |