3.3.4.21 EMAFE_DisableInterrupt Function

C

void EMAFE_DisableInterrupt (uint32_t mask);

Summary

Clear the interrupt source of the EMAFE peripheral.

Description

Disables interrupt sources. The mask parameter can combine different interrupt sources.

Precondition

None.

Parameters

ParamDescription
maskBit mask to indicate the interrupts to be disabled.

Returns

None.

Example


EMAFE_DisableInterrupt(EMAFE_IER_ENDRX_Msk);

Remarks

Mask ValueDescription
EMAFE_IDR_DRDY_MskData Ready Interrupt Disable
EMAFE_IDR_RXUDR_MskReceive Underflow Flow Interrupt Disable
EMAFE_IDR_RXFULL_MskReceive FIFO Full Interrupt Disable
EMAFE_IDR_RXEMPTY_MskReceive FIFO Empty Interrupt Disable
EMAFE_IDR_CHCHG_MskChannel Data Change Interrupt Disable
EMAFE_IDR_CHDIFF_MskComparison Flag Interrupt Disable
EMAFE_IDR_PARERROR_MskParity Error Interrupt Disable
EMAFE_IDR_ENDRX_MskPDC Receive Transfer End Interrupt Disable
EMAFE_IDR_RXBUFF_MskPDC Receive Buffer Full Interrupt Disable
EMAFE_IDR_CHAEVT_MskChannel A Event Interrupt Disable
EMAFE_IDR_CHBEVT_MskChannel B Event Interrupt Disable