3.3.4.5 EMAFE_EnableFilter Function
C
void EMAFE_EnableFilter ( uint32_t filterMask );Summary
Enables the corresponding low-pass filter.
Description
Enables the corresponding low-pass filter. filterMask can combine different filters.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| filterMask | Bit mask to indicate the low-pass filter to be enabled. |
Returns
None.
Example
/* Init Decimation Filters */
EMAFE_EnableFilter(EMAFE_MR_LPF_ON2_Msk | EMAFE_MR_LPF_ON4_Msk);
Remarks
| Channel | Signal | Low Pass Filter Mask |
|---|---|---|
| Channel 0 | Temperature Sensor | EMAFE_MR_LPF_ON0_Msk |
| Channel 1 | I1 | EMAFE_MR_LPF_ON1_Msk |
| Channel 2 | V1 | EMAFE_MR_LPF_ON2_Msk |
| Channel 3 | I2 | EMAFE_MR_LPF_ON3_Msk |
| Channel 4 | V2 | EMAFE_MR_LPF_ON4_Msk |