3.3.4.8 EMAFE_DisableDMAChannel Function
C
void EMAFE_DisableDMAChannel ( uint32_t channelMask );
Summary
Disables the corresponding DMA channel. Only supported if DMA is enabled in EMAFE component of the MCC configuration.
Description
Disables the corresponding low-pass filter. channelMask can combine different channels.
Precondition
None.
Parameters
| Parameters | Description |
|---|---|
| channelMask | Bit mask to indicate the channels to be disabled |
Returns
None.
Example
/* Stop DMA */ EMAFE_DisableDMAChannel(EMAFE_MR_DMACH2_Msk | EMAFE_MR_DMACH4_Msk);
Remarks
| Channel | Signal | DMA Channel Mask |
|---|---|---|
| Channel 0 | Temperature Sensor | EMAFE_MR_DMACH0_Msk |
| Channel 1 | I1 | EMAFE_MR_DMACH1_Msk |
| Channel 2 | V1 | EMAFE_MR_DMACH2_Msk |
| Channel 3 | I2 | EMAFE_MR_DMACH3_Msk |
| Channel 4 | V2 | EMAFE_MR_DMACH4_Msk |