3.3.4.16 EMAFE_SetClockPrescalerRatio Function
C
void EMAFE_SetClockPrescalerRatio ( uint32_t mclkdiv );
Summary
Set the clock prescaler ratio in the low-pass filter.
Description
Set the clock prescaler ratio in the low-pass filter.
Precondition
None.
Parameters
| Parameters | Description |
|---|---|
| mclkdiv | Low-pass filter Clock Prescaler Ratio |
Returns
None.
Example
EMAFE_SetClockPrescalerRatio(EMAFE_EMR_MCLKDIV_LPF_MCLKDIV4_Val);
Remarks
| Format Value | Description |
|---|---|
| EMAFE_EMR_MCLKDIV_LPF_MCLK_Val | LPFIF clock is MCLK/1 |
| EMAFE_EMR_MCLKDIV_LPF_MCLKDIV2_Val | LPFIF clock is MCLK/2 |
| EMAFE_EMR_MCLKDIV_LPF_MCLKDIV4_Val | LPFIF clock is MCLK/4 |
| EMAFE_EMR_MCLKDIV_LPF_MCLKDIV8_Val | LPFIF clock is MCLK/8 (default) |
| EMAFE_EMR_MCLKDIV_LPF_MCLKDIV16_Val | LPFIF clock is MCLK/16 |
| EMAFE_EMR_MCLKDIV_LPF_MCLKDIV32_Val | LPFIF clock is MCLK/32 |