3.3.4.24 EMAFE_GetStatus Function

C

uint32_t EMAFE_GetStatus(void);

Summary

Read comparison events on Channel A and B.

Description

Read comparison events on Channel A and B.

Precondition

None.

Parameters

None.

Returns

Events status.

Example

evantsStatus = EMAFE_GetStatus();

Remarks

Table 3-16. Status Description
Status MaskDescription When Value = 1
EMAFE_SR_CHAEVT_MskComparison event on Channel A; Channel A is not in the range
EMAFE_SR_CHBEVT_MskComparison event on Channel B; Channel B is not in the range