3.3.4.27 EMAFE_CallbackRegister Function
C
void EMAFE_CallbackRegister(EMAFE_CALLBACK callback);
Summary
Registers the callback function to be called when an EMAFE interrupt is triggered.
Description
Assign the callback function to call when the source interrupt is raised.
Precondition
None.
Parameters
| Parameters | Description |
|---|---|
| callback | EMAFE Callback function |
Returns
None.
Example
EMAFE_CallbackRegister(_appEmafeCallback); EMAFE_EnableInterrupt(EMAFE_IER_ENDRX_Msk);
Remarks
None.