3.3.4.49 EMAFE_ADCIsREFEnable Function

C

void EMAFE_ADCIsREFEnable(void);

Summary

Check if Voltage Reference is enabled.

Description

Check if Voltage Reference is enabled.

Precondition

None.

Parameters

None.

Returns

True if Voltage Reference is enabled.

Example

if (EMAFE_ADCIsREFEnable())
{
        // Voltage Reference is enabled
}

Remarks

Note: When REF is written to 1, it can be read at one after 768 μs.