3.3.4.21 EMAFE_DisableInterrupt Function
C
void EMAFE_DisableInterrupt (uint32_t mask);
Summary
Clear the interrupt source of the EMAFE peripheral.
Description
Disables interrupt sources. The mask parameter can combine different interrupt sources.
Precondition
None.
Parameters
| Parameters | Description |
|---|---|
| mask | Bit mask to indicate the interrupts to be disabled |
Returns
None.
Example
EMAFE_DisableInterrupt(EMAFE_IER_ENDRX_Msk);
Remarks
| Mask Value | Description |
|---|---|
| EMAFE_IDR_DRDY_Msk | Data Ready Interrupt Disable |
| EMAFE_IDR_RXUDR_Msk | Receive Underflow Flow Interrupt Disable |
| EMAFE_IDR_RXFULL_Msk | Receive FIFO Full Interrupt Disable |
| EMAFE_IDR_RXEMPTY_Msk | Receive FIFO Empty Interrupt Disable |
| EMAFE_IDR_CHCHG_Msk | Channel Data Change Interrupt Disable |
| EMAFE_IDR_CHDIFF_Msk | Comparison Flag Interrupt Disable |
| EMAFE_IDR_PARERROR_Msk | Parity Error Interrupt Disable |
| EMAFE_IDR_ENDRX_Msk | PDC Receive Transfer End Interrupt Disable |
| EMAFE_IDR_RXBUFF_Msk | PDC Receive Buffer Full Interrupt Disable |
| EMAFE_IDR_CHAEVT_Msk | Channel A Event Interrupt Disable |
| EMAFE_IDR_CHBEVT_Msk | Channel B Event Interrupt Disable |